004E81-31131-B2
Reel In A Box, MIC® Tight-Buffered Cable, Riser 4 F, Single-mode (OS2)
General Specifications
| Product Number | 004E81-31131-B2 |
| Installation Methods | Horizontal, Riser |
| Cable Type | Tight-Buffered |
| Environment | Indoor |
| Product Type | Distribution |
| Fiber Category | Single-mode (OS2) |
| Flame Rating | Riser (OFNR) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC®) OFNR, UL-1666, CSA FT-4 |
| Design and Test Criteria | ICEA S-83-596 |
Environmental Conditions
| Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
| Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Central Element | Yarn |
| Fiber Count | 4 |
| Outer Jacket Color | Yellow |
| Outer Jacket Material | Flame-retardant |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Tight Buffer Color | Blue, Orange, Green, Brown |
| Flame Rating | Riser (OFNR) |
Mechanical Specifications
| Max. Tensile Strength, Short-Term | 660 N (148.37 lbf) |
| Min. Bend Radius Installation | 69 mm (2.72 in) |
| Min. Bend Radius Operation | 46 mm (1.81 in) |
| Nominal Outer Diameter | 4.6 mm (0.18 in ) |
Optical Characteristics
| Fiber Code | E |
| Performance Option Code | 31 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.4 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D |
Dimensions
| Cable Weight | 1.76 kg/km (1.18 lb/1000 ft) |
Shipping Dimensions
| Height | 393.7 cm |
| Width | 393.7 cm |
| Depth | 387.3 cm |
Ordering Information
| Packaging Method | Reel in a Box |
“Countdown” print indicates available cable remaining on the reel providing easier inventory management
Stackable boxes make storage more manageable
Smaller reel offerings mean smaller cable lengths than would normally be available
Cable cutting at Corning lowers operating expenses for our distributors and end users