ADP-DLCS-CCRRC-CLS
Fiber Optic Adapters 9 µm Singlemode (OS2), Red
General Specifications
Product Number | ADP-DLCS-CCRRC-CLS |
Product Type | Fiber Optic Adapters |
Environment | Indoor |
Fiber Category | Single-mode (OS2) |
Product Type | Fiber Optic Adapters |
Compatibility | LC |
Corning Logo | Yes |
Keyed (security) | No |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Intermateability | TIA/EIA-604-10, IEC 61754-20 (LC) |
Design - Adapter
Housing Color | Red |
Housing Material | Composite |
Adapter Style | Shuttered |
Shuttered adapter | Yes |
Adapter Type | LC duplex |
Connector Type | LC duplex |