
ADP-DSC0-CCGFL-CLS
Fiber Optic Adapters Full-Flange Mount, Ceramic Sleeve, Single-mode (OS2), green
General Specifications
Product Number | ADP-DSC0-CCGFL-CLS |
Product Type | Fiber Optic Adapters |
Fiber Category | Single-mode (OS2) |
Product Type | Fiber Optic Adapters |
Corning Logo | Yes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Intermateability | TIA/EIA-604-3 |
Design - Adapter
Housing Color | Green |
Housing Material | Composite |
Adapter Style | Standard |
Adapter Type | SC Duplex |
Insert | Ceramic |
Ordering Information
Packaging | Bulk Pack |
Units per Delivery | 50/1 |