ADP-DSCS-CCBFL-NLS
Fiber Optic Adapters Full-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), black
General Specifications
Product Number | ADP-DSCS-CCBFL-NLS |
Product Type | Fiber Optic Adapters |
Fiber Category | 50 µm MM (OM2) |
Product Type | Fiber Optic Adapters |
Corning Logo | No |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | TIA/EIA-604 |
Design - Adapter
Housing Color | Black |
Housing Material | Composite |
Adapter Style | Hybrid |
Adapter Type | ST® compatible - SC Duplex |
Insert | Ceramic |
Ordering Information
Packaging | Bulk Pack |
Package Contents | 50 adapters, ST® Compatible to SC Duplex |
Units per Delivery | 50/1 |