

ADP-KRJ0-CNNFL-CLS
Fiber Optic Adapters Full-Flange Mount, OM4+/OM4/OM3/OM2/OM1/OS2, blue
General Specifications
Product Number | ADP-KRJ0-CNNFL-CLS |
Product Type | Fiber Optic Adapters |
Fiber Category | 62.5 µm MM (OM1) / 50 µm MM (OM2/OM3/OM4) / 9 µm SM (OS2) |
Product Type | Fiber Optic Adapters |
Corning Logo | Yes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | TIA/EIA-604 |
Intermateability | TIA/EIA-604-12 |
Design - Adapter
Housing Color | Blue |
Housing Material | Composite |
Adapter Style | Keyed |
Adapter Type | MT-RJ |
Insert | Ceramic |
Ordering Information
Packaging | Bulk Pack |
Units per Delivery | 50/1 |