text.skipToContent text.skipToNavigation

ADP-MTRJ-CNRFL-CLS

Fiber Optic Adapters  Full-Flange Mount, OM4+/OM4/OM3/OM2/OM1/OS2, red

Contact Distributor for Lead Time

General Specifications
Product Number ADP-MTRJ-CNRFL-CLS
Product Type Fiber Optic Adapters
Fiber Category 62.5 µm MM (OM1) / 50 µm MM (OM2/OM3/OM4) / 9 µm SM (OS2)
Product Type Fiber Optic Adapters
Corning Logo Yes
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings TIA/EIA-604 
Intermateability TIA/EIA-604-12
Design - Adapter
Housing Color Red
Housing Material Composite
Adapter Style Standard
Adapter Type MT-RJ
Insert Metal
Ordering Information
Packaging Bulk Pack
Units per Delivery 50/1