
ADP-SC00-CMAFL-CLS
Fiber Optic Adapters Full-Flange Mount, Metal Sleeve, 50 µm multimode (OM4+/OM4/OM3), aqua
General Specifications
Product Number | ADP-SC00-CMAFL-CLS |
Product Type | Fiber Optic Adapters |
Fiber Category | 50 µm MM (OM3/OM4/OM4+) |
Product Type | Fiber Optic Adapters |
Corning Logo | Yes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Intermateability | TIA/EIA-604-3 |
Design - Adapter
Housing Color | Aqua |
Housing Material | Composite |
Adapter Style | Standard |
Adapter Type | SC |
Insert | Metal |
Ordering Information
Packaging | Bulk Pack |
Units per Delivery | 50/1 |