
ADP-ST00-MMNTH-NLS
Fiber Optic Adapters Threaded Mount, Metal Sleeve, Single-mode (OS2), blue
General Specifications
Product Number | ADP-ST00-MMNTH-NLS |
Product Type | Fiber Optic Adapters |
Fiber Category | Single-mode (OS2) |
Product Type | Fiber Optic Adapters |
Corning Logo | No |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Intermateability | TIA/EIA-604-2 |
Design - Adapter
Housing Color | Blue |
Housing Material | Metal |
Adapter Style | Standard |
Adapter Type | ST® compatible |
Insert | Metal |
Ordering Information
Packaging | Bulk Pack |
Units per Delivery | 50/1 |