![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
![SC, 900 µm, multimode (OM4), TAA, pack of 25](https://www.corning.com/catalog/coc/products/f/fuselite-2-splice-on-connector/FL2-SC-900-OM4-25-TAA/images/FL2-SC-900-OM4-25-TAA_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![SC, 900 µm, multimode (OM4), TAA, pack of 25](https://www.corning.com/catalog/coc/products/f/fuselite-2-splice-on-connector/FL2-SC-900-OM4-25-TAA/images/FL2-SC-900-OM4-25-TAA_B.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
FL2-SC-900-OM4-25-TAA
FuseLite® 2 Splice-on Connector SC, 900 µm, multimode (OM4), TAA, pack of 25
General Specifications
Product Number | FL2-SC-900-OM4-25-TAA |
Fiber Category | 50 µm MM (OM4) |
Product Type | Field-Installable Connectors |
Compatibility | SC |
Corning Logo | No |
Keyed (security) | No |
Technology | Fuse-On |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 75 °C (-40 °F to 167 °F ) |
Design - Connector
Connector Type | SC |
Optical Specifications - Connector
Insertion Loss, Max. | 0.3 dB |
Reflectance | < -30 dB |
Insertion Loss, Typical | 0.2 dB |
Ordering Information
Package Contents | "FuseLite® 2 Splice-on Connector, SC, 900 µm, multimode (OM4), TAA" |
Packaging Method | Bulk Pack |
Units per Delivery | 25/1 |
Broad operating temperature range (-40°C to +75°C)
Utility and flexibility
Factory-polished end face
Consistent optical performance
Fusion splice connectivity
Ideal for reflectance-sensitive applications
Splice protection within connector body
No splice trays required