text.skipToContent text.skipToNavigation

EDGE-EMOD-STRN

EDGE™ Strain-Relief Bracket  EMOD, 1U

Contact Distributor for Lead Time

General Specifications
Product Number EDGE-EMOD-STRN
Brand EDGE™
Product Type Accessories
Mounting Type Rack-mount 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Housing Type EDGE™
Color Black
Design - Adapter
Housing Color Black
Dimensions
Height 445 mm (17.52 in)
Ordering Information
Package Contents EDGE™ Fixed 1U module bracket strain relief accessory
Shipping Weight 1.2 kg
Height Unit 1 U
Units per Delivery 1/1