1LAN-SDAN-8011
Software-Defined Access Node (SDAN), 8000 Series 1 GE, PoE+, AE + GPON support
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Relative Humidity, Operation | 10% to 90% (non-condensing) |
Hardware
| Optical Network | GPON/Active Ethernet Configurable |
| Ports | 1x RJ-45 10/100/1000 Base-T |
| Power Supply | 1LAN-SDAN-PWRSUP2 SDAN Power Supply (Wall Plug-in) |
Physical/Mechanical
| Color | Gray |
| LED Indicators | Fiber, Status, Reset, Alarm |
| Mounting/Installation Options | Wall-Mount |
Optical Characteristics
| Upstream Data Rate | Active Ethernet: 1 Gbps, GPON: 1.25 Gbps |
| Transceiver Type | On Board SC APC |
| Receiver Sensitivity | -27 dBm |
| Receiver Optical Overload | -8 dBm |
| Receiver | Received Optical Power Monitoring |
| Average Launch Power | -0.5 to +5 dBm |
SD-LAN Networking
| Enterprise LAN | Network Address and Port Translation, MDI/MDIX auto-sensing, 802.1Q including VLAN Translation, Filtering, Tagging, Stacking (QinQ), MDI/MDIX auto-negotiation, Downstream pBit and flow-based queue selection, Up to 25 VLAN groups per port, Downstream Flow and port-based Rate Limiting, IEEE 802.1d Ethernet bridging and switching, Up to 1024 MAC address entries, Firewall and WAN, LAN Security, Up to 256 multicast groups, IGMP V2/V3 Snooping with Immediate Leave, 802.1p Marking/Remarking DSCP Mapping, WAN DHCP Client and LAN DHCP Server |
| GE PoE Ethernet Port | Provides maximum of 60 W power from the 802.3bt capable ethernet port, PoE++ Functionality, Powers, IP-Phones, IP-Camera, Access Points, and other equipment that can be powered from the Ethernet port |
| GPON | Multiple GEM ports with flexible mapping between TCONTs and Priority queues, Upstream Traffic Management using priority-based or rate-controlled scheduling, DBA support via mode-0 DBRu (piggy-back) reporting, Support for up to 8 T-CONTS with multiple priority queues per T-CONT, Dying Gasp, pBit based GEM port and upstream Priority queue selection, Serial number discovery, Forward Error Correction (FEC), IPTV traffic filtering (Multicast GEM port), Registration ID provisioning |
| Layer 2 | Automatic MAC address learning, aging and filtering |
| OAM and Management | automatic rollback, TR-111, Remote firmware upgrade, TR-101, ACS - CWMP configuration, performance monitoring, diagnostics and software download, TR-124, Webserver for local management, TR-143, ITU-T G.984.4/G.988 Management |
Performance
| Downstream Data Rate | GPON: 2.5 Gbps, Active Ethernet: 1 Gbps |
| MAC Address | Up to 1024 MAC address entries |
| Upstream Data Rate | Active Ethernet: 1 Gbps, GPON: 1.25 Gbps |
| VLAN | Up to 25 VLAN groups |
Power
| Input Voltage | 100-240 V AC in, 50/60 Hz Wall Adaptor |
| Power | PSU-6 / Remote Power 54 V DC, 0.74 A max |
| Total PoE Power Budget | PoE++ 60w |
Dimensions
| Height | 85 mm (3.35 in) |
| Width | 72 mm (2.83 in) |
| Depth | 30 mm (1.18 in) |
| Weight | 17 kg |
Ordering Information
| Units per Delivery | 1/1 |
Multiple port configurations
Supports both GPON and Active ethernet
Easy connections to PoE devices
Remote or local power options available
Supports multiple PoE types