1LAN-SDOLT-0587
Software-Defined Optical Line Terminal (SDOLT) 4 Ports, SFP-xPON
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Standards | IEEE 802.3z Fiber Gigabit Ethernet, FSAN Class B+, IEEE 802.3ad Link Aggregation Control Protocol (LACP), IEEE 802.3i 10BASE-T Ethernet, IEEE 802.1ad Double Tagging (Q-in-Q), ANSI/IEEE 802.3 NWay auto-negotiation, ITU-T G.984 GPON, IEEE 802.3ac VLAN tagging, ITU-T G.984.2 Class B+, IEEE 802.3x Full Duplex and flow control, G.652 Single-mode (OS) fiber, SFF-8472 (Transceiver-enhanced digital diagnostic monitoring interface), IEC-60825 Class I Laser Safety Standard, IEEE 802.1ad Provider Bridges (Q-in-Q), IEEE 802.1v VLAN Classification by Protocol andPort, IEEE 802.3ab 1000BASE-T Gigabit Ethernet, IEEE 802.1d MAC bridges, IEEE 802.3u 100BASE-T Fast Ethernet, IEEE 802.1s Multiple Spanning Tree Protocol (MSTP), ITU-T G.988 GPON, IEEE 802.1p Protocol for Traffic Prioritization, IEEE 802.1q Double Tagging (Q-in-Q) |
Environmental Conditions
Temperature Range, Operation | 5 °C to 40 °C (41 °F to 104 °F ) |
Relative Humidity, Operation | Up to 80% (non-condensing) |
Hardware
CPU | Ethernet switcher: Marvell Packet Processor |
Physical/Mechanical
Mounting/Installation Options | Rack Mount |
Optical Characteristics
Max-Link Distance | 20 km |
Receiver | 1310nm APD/TIA Detector/Amplifier |
Receiver Optical Overload | -8 dBm |
Receiver Sensitivity | -28 dBm |
Spectral Line Width | 20 dBm (1.0 mm) |
Optical Wavelength | 1490 +/- 10 nm Rx, 1310 +/- 20 nm Tx |
Upstream Data Rate | GPON: 1.25 Gbps |
SD-LAN Networking
GPON | Laser Bias Current, Supply Voltage, Digital RSSI, Module Temperature, Up to 1:64 splitting radio, Support DDM (show parameters in CLI), Received Signal Strength Indication (RSSI), Tx Optical Power Output |
Layer 2 | MSTP, Support to 1024 multicast groups, MAC address table limit, IEEE 802.1D Spanning Tree Protocol (STP), RSTP, Handling unknown MAC-address, Handling multi-address traffic, MAC-address learning/aging, IGMP Proxy, SNMP (Simple Network Management Protocol), IGMP fast leave |
OAM and Management | CLI (Command Line Interface), SDOP (Software Defined Orchestration Platform) |
Performance
Downstream Data Rate | GPON: 2.5 Gbps |
MAC Address | 16K |
Max-Link Distance | 20 km |
Switching Capacity | 128 |
Upstream Data Rate | GPON: 1.25 Gbps |
VLAN | 4K |
Power
Max Power | 20 W |
Power | 48 V DC |
Dimensions
Height | 44 mm (1.73 in) |
Width | 430 mm (16.93 in) |
Depth | 218 mm (8.58 in) |
Ordering Information
Units per Delivery | 1/1 |
Broadband access over all
Allows the optical network engineer to build scalable, fault tolerant point-to-multipoint networks to ensure the highest reliability
Connect up to 64 SDANs to each interface
Access to the network is provided through up to two SFP+ high speed uplink interfaces