


1LAN-SRV-50195L
Software-Defined Virtual Application Host (SDVAH) 1RU Rack-mountable server for VNETC, VFC and Virtual Apps
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Standards | RoHS Halogen Free, RoHS, 80 plus Gold Certified |
Environmental Conditions
Temperature Range, Operation | 10 °C to 35 °C (50 °F to 95 °F ) |
Relative Humidity, Operation | 8% to 90% (non-condensing) |
Relative Humidity, Storage | 5% to 95% (non-condensing) |
Hardware
CPU | Single Socket H4 (LGA 1151), Intel® Xeon® processor E3-1200 v6/v5 |
Ports | 1 VGA port, 2 RJ-45 Gigabit Ethernet LAN ports, 2 USB 2.0 ports, 2 USB 3.0 ports, 1 RJ-45 Shared IPMI LAN port, 1 COM port (1 rear), 2 SATA3 (6 Gbps) ports LAN |
System Bios Features | DMI 2.3, USB Keyboard support, SMBIOS 2.3, ACPI 1.0 / 2.0 |
System Bios Type | PCI 2.3, 8MB SPI Flash EEPROM with AMI BIOS |
Physical/Mechanical
Airflow and FAN | 3 x 40 x 28 mm 4-pin PWM Cooling Fans, 1x FAN-0147L4 option for 80W CPU |
Buttons | System Reset, Power On/Off |
Color | Black |
LED Indicators | Power, UID/Remote UID LED, Hard drive activity, Information LED (temp., status), System Overheat, Suspend static indicator LED |
Mounting/Installation Options | Rack Mount |
Rack Units (Rus) | 1 RU |
SD-LAN Networking
PC Health Monitoring | FAN: Low noise fan speed control, FAN: Status monitor for speed control, FAN: Temperature, FAN: Pulse Width Modulated (PWM) fan connectors, CPU and chassis environment: PECI, FAN: 3 fans with tachometer status monitoring, Voltage - Monitors for CPU Cores, +3.3V, +5V, +12V, +5V Standby, VBAT, HT, Memory, Chipset Voltages, CPU and chassis environment: CPU thermal trip support, Chassis intrusion detection, Chipkill support, Chassis intrusion header, CPU and chassis environment: I2C temperature sensing logic, CPU and chassis environment: Thermal Monitor 2 (TM2) support, FAN: Status monitor for on/off control |
TC (Transmission Convergence) Layer | ACL entry: 512 |
Power
Power Supply | +12V: 16 Amp (max.)-12V: 0.5 Amp (max.)AC Voltage: 100 - 240V, 50-60Hz, 2.6 Amp Max+3.3V: 8.0 Amp (max.)200W Low Noise AC-DC power supply with PFC+5V: 8.0 Amp (max.)Plus 5 Volt Option Standby 2 Amp Max. |
Dimensions
Height | 43 mm (1.69 in) |
Width | 437 mm (17.2 in) |
Depth | 287 mm (11.3 in) |
Weight | 383 kg |
Ordering Information
Units per Delivery | 1/1 |
Hosts SDN LAN orchestration system for centralized Network Control
Configure as a virtual router with up to sixteen virtual applications
Intel® Xeon® processor - proven performance
System memory of 32GB DDR4 with error detection