text.skipToContent text.skipToNavigation

DMA8F1FDD1NC050F0P

Evolv® Terminal with Pushlok® Technology  8 port, stubbed, SST Dielectric, 50 ft

Contact Distributor for Lead Time
You might also be interested in
General Specifications
Product Number DMA8F1FDD1NC050F0P
Product Type Terminals
Environment Outdoor
Cable Type SST Flat Dielectric Drop
Fiber Category ITU-TG.652.D (OS2)
Packaging Individual Pack
Preconnectorized "Stubbed" Hardware No
Cable type stubbed SST Drop Cable
Mounting Type Strand-mount,  Pole-mount,  Pedestal-mount,  Handhole Mount 
Splice option No
Application Fiber to the Premises 
Technology Pushlok
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design and Test Criteria IP68 
Environmental Conditions
Temperature Range, Operation -40 °C  to  85 °C    (-40 °F  to  185 °F    )
Temperature Range, Storage -40 °C  to  85 °C    (-40 °F  to  185 °F    )
Design
Lockable No
Fiber Count 8
Input Fiber Count 8
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black
Fibers per Port 1
Number of single-fiber ports, SC APC connector 8
Housing Material Plastic
Pigtail Length 50 ft
Input Cable Type SST Flat Dielectric Drop
Sealing Type Welded
Housing Color Black
Number of Fibers in Input Cable 8
Number of Ports 8
Design - Adapter
Adapter Type Pushlok
Mechanical Specifications
Cold Mate/Demate -40 °C (-40 °F)
Cable Length 50 ft
Optical Specification - Hardware
Module Insertion Loss, Max 0.5 dB
Reflectance, Maximum > 65 dB
Connector Specs
Polish APC
Housing Color Black
Housing Material Plastic
Specifications - Connector A
Connector Type Pushlok
Housing Color Black
Polish APC
Housing Material Plastic
Endface Type APC
Insertion Loss, Max. 0.50 dB
Reflectance > 65 dB
Insertion Loss, Typical 0.15 dB
Dimensions
Length 50 ft
Height 30 mm (1.18 in)
Width 134 mm (5.28 in)
Depth 152 mm (5.98 in)
Weight 1.36 kg
Ordering Information
Packaging Method Box
Shipping Weight 1.36 kg
Shipping Height 762 mm (30 in)
Shipping Width 762 mm (30 in)
Shipping Depth 152 mm (5.98 in)
Units per Delivery 1/1
Pushlok™ cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of connection
Standard and integrated splitter terminal options Durability
Solution supports various architecture types
Durability
100 lb cable tensile strength
Available stubbed or preterminated with OptiTip® multifiber connector technology
Compatible with existing FlexNAP™ installations
Small form factor optimizes space in pedestals/handholes
Lower profile overall with drop entry ports on bottom
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices