RXD-SKRT-KIT
EDGE™ RC Enclosures Extension Skirt Kit for RXD-OPE
General Specifications
Product Number | RXD-SKRT-KIT |
Product Type | Fiber Optic Hardware |
Access Type | Front access |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Material | Metal |
Housing Type | EDGE™ HD |
Color | White |
Dimensions
Height | 458 mm (18.03 in) |
Width | 447 mm (17.6 in) |
Depth | 396 mm (15.59 in) |
Weight | 5.49 kg |
Shipping Dimensions
Width | 505 mm (19.88 in) |
Ordering Information
Shipping Weight | 8.16 kg |
Units per Delivery | 1/1 |
Shipping Height | 552.5 mm (21.75 in) |
Shipping Width | 549 mm (21.61 in) |
Shipping Depth | 533.4 mm (21 in) |
MTP Based Interconnect Capacity of 3456 Fibers
Removable top and bottom cover plates and splice tray holder bracket provide enhanced accessibility
Easy access to the top of the enclosure with laced fabric cable entry area
Cable assembly installation with fast and simple cable retention clips. No cable entry kits required
Patch Trays are optimized for use with the Rapid Connect Assemblies
Simplified installation processes for enhanced time savings
Locking option for additional security