

EDGE-CP24-E3
EDGE™ Adapter Panel, MTP® 24 F, 50 µm multimode (OM3/OM4)
Das könnte Sie auch interessieren
Allgemeine Spezifikation
Produktnummer | EDGE-CP24-E3 |
EAN-Code | 4056418181264 |
Product Type | Panels and Modules |
Fiber Category | 50 µm MM (OM3/OM4/OM5) |
Application | Data Center, Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Adapters per Panel | 2 |
Fiber Count | 24 |
Adapter Type Back | MTP® |
Housing Material | Composite |
Adapter Color Back | Aqua |
Adapter Type Master Level | MTP®/MPO |
Adapter Color Front | Aqua |
Housing Type | Panels and Modules |
Number of Adapters | 2 |
Design - Adapter
Housing Color | Aqua |
Housing Material | Composite |
Adapter Style | Standard |
Adapter Type | MTP® |
Dimensions
Height | 9 mm (0.35 in) |
Width | 100 mm (3.94 in) |
Depth | 125 mm (4.92 in) |
Weight | 3 kg |
Ordering Information
Shipping Weight | 71 kg |
Units per Delivery | 1/1 |
Shipping Height | 200 mm (7.87 in) |
Shipping Width | 250 mm (9.84 in) |
Shipping Depth | 130 mm (5.12 in) |
Provide MTP connection points
Between trunks and harnesses or extender trunks
Installation
Can be installed or removed from the front or rear of a housing
Network upgrades
Facilitate simple upgrades to parallel optics
Packaging
Packaged in easy-open containers