PS2MBAFF2LRSA2ES2PADQ
Centrix™ Secured Frame Centrix™ Frame, 7ft, Right, 84.09 x 13.28 x 35.39 in
General Specifications
| Product Number | PS2MBAFF2LRSA2ES2PADQ |
| Product Type | Frames and Cable Managers |
| Access Type | Front access |
| Mounting Type | Wall-Mountable |
| Application | Data Center |
| Security | Secured Cabinet[secured-cabinet] |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Lock Position | Front |
| Housing Material | Metal |
| Color | Platinum |
Dimensions
| Height | 2135.87 mm (84.09 in) |
| Width | 98.91 mm (3.89 in) |
| Depth | 337.31 mm (13.28 in) |
Ordering Information
| Package Contents | Centrix System Secure Cabinet Installation, 003-1086-AEN |
| Units per Delivery | 1/1 |
Security
The Centrix Secure Frame offers the most secure ODF available within the market. There are 10 individual lockable housings for different carrier entry points.
Density
As a Centrix product solution, a single Centrix Secure Frame can terminate and distribute 4320 fiber strands (LC).
Jumper Management
The Centrix Secure Frame jumper management system minimizes complexity of managing multiple lengths of jumpers