CTXLCA48-A9R
Centrix™ XL Patch Panel Cassettes 48 F, LC UPC, Rear Access
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Cable Entry Direction | Rear |
| Number of Ports | 48 |
Design - Adapter
| Adapter Type | LC |
Connector Specs
| Polish | UPC |
| Connector Type | LC |
Dimensions
| Height | 14 mm (0.55 in) |
| Width | 403 mm (15.87 in) |
| Depth | 290 mm (11.42 in) |
Ordering Information
| Units per Delivery | 1/1 |