J898912GE8-NA010F
12-Fiber MTP® PRO Jumper 12F, Bend-Improved single-mode (OS2), 10 ft
You might also be interested in
General Specifications
| Product Number | J898912GE8-NA010F |
| Flame Rating | NFPA 262 (for plenum, riser and general building applications) |
| Fiber Category | Bend-improved SM (OS2) |
| Cable Assembly Type | EDGE™ Jumper |
| Environment | Indoor |
| Application | Data Center |
| Cable Type | Interconnect |
| Assembly Insertion Loss | ≤ 0.7 dB |
| Connector Assembly Type | MTP to MTP |
General Specifications
| Product Number | J898912GE8-NA010F |
| Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
| Fiber Count | 12 |
| Polarity | TIA-568 Type-A |
| Fiber Type | Single-mode |
Mechanical Specifications
| Nominal Outer Diameter | 2 mm (0.08 in ) |
| Max. Tensile Strength for Installation | 220 N (49.46 lbf) |
| Min. Bend Radius Installation | 30 mm (1.18 in) |
| Min. Bend Radius Operation | 10 mm (0.39 in) |
| Weight | 3.5 kg/km (2.35 lb/1000 ft) |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Specifications - Connector A
| Polish | APC |
| Insertion Loss, Max. | 0.35 dB |
| Boot Color | Black |
| Connector Type | MTP® PRO (pinned) |
| Ferrule Material | Composite |
| Boot Type | Simplex |
| Reflectance | < -65 dB |
Specifications - Connector B
| Polish | APC |
| Insertion Loss, Max. | 0.35 dB |
| Boot Color | Black |
| Connector Type | MTP® PRO (pinned) |
| Ferrule Material | Composite |
| Boot Type | Simplex |
| Reflectance | < -65 dB |
Dimensions
| Length | 10 ft |
| Cable Weight | 3.5 kg/km (2.35 lb/1000 ft) |
Ordering Information
| Units per Delivery | 1/1 |
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection