787802GD120001M
Edge Uniboot Jumper Standard LCU Uniboot SM / Standard LCU Uniboot SM, SMF Ultra, 2F, DFX 250 Riser, Standard Yellow Jacket 1 Meters
General Specifications
Product Number | 787802GD120001M |
EAN Code | 4056418148731 |
Flame Rating | Riser (OFNR) |
Fiber Category | Bend-improved Single-Mode (OS2) |
Cable Assembly Type | Two Fiber |
Application | Data Center, General Building Applications, Vertical Riser |
Cable Type | Interconnect |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 2 |
Outer Jacket Color | Yellow |
Mechanical Specifications
Minimum Bend Radius | 10 mm (0.39 in) |
Nominal Outer Diameter | 2 mm (0.08 in ) |
Optical Characteristics
Fiber Code | G |
Fiber Type | Single-Mode Ultra-Bendable Fiber |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Fiber Core Diameter | 8.2 µm |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
Serial 1 Gigabit Ethernet | 5000 MHz*km / - / - |
Serial 10 Gigabit Ethernet | 10000 MHz*km / - / 40000 MHz*km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Category | OS2 |
Specifications - Connector A
Polish | UPC |
Boot Color | Blue |
Connector Type | LC Uniboot |
Ferrule Material | Ceramic |
Housing Color | Blue |
Housing Material | Composite |
Specifications - Connector B
Polish | UPC |
Boot Color | Blue |
Connector Type | LC Uniboot |
Ferrule Material | Ceramic |
Housing Color | Blue |
Dimensions
Length | 0 mm (0 in) |
Ordering Information
Units per Delivery | 1/1 |
Furcation - Connector A
Leg Length | 0 mm (0 in) |
Furcation - Connector B
Leg Length | 0 mm (0 in) |
State-of-the-art manufacturing processes
Advanced technology results in unsurpassed product consistency and quality
Global operations
Mitigates trade barriers or supply disruptions
Flexible design options
Choice of materials for strength elements and fiber properties for various application requirements
Superior performance testing
Each termination is tested to ensure the highest network performance