JE5E608QE8-NB010F
EDGE8® MTP® PRO Jumper 8 F, 50 µm multimode (OM4), 10 ft
You might also be interested in
General Specifications
Product Number | JE5E608QE8-NB010F |
Flame Rating | Plenum (OFNP) |
Fiber Category | 50 µm MM (OM4) |
Cable Assembly Type | EDGE8 Jumper |
Environment | Indoor |
Application | Data Center LAN/SAN |
Cable Type | Interconnect |
Assembly Insertion Loss | ≤ 0.5 dB |
Connector Assembly Type | MTP to MTP |
Standards
Fiber Standards | TIA/EIA-492AAAC-A, Tested with minEMBc method to TIA/EIA-455-220, IEC 60793-2-10 Type A1a.2 Ed.2.0, IEC 60793-1-49 Ed.2.0, ITU-T G.651, ISO/IEC 11801 Ed.2.2 Cat. OM3 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | NFPA 262, National Electrical Code® (NEC®), OFNP, CSA FT-6 |
Standards
Fiber Standards | TIA/EIA-492AAAC-A, Tested with minEMBc method to TIA/EIA-455-220, IEC 60793-2-10 Type A1a.2 Ed.2.0, IEC 60793-1-49 Ed.2.0, ITU-T G.651, ISO/IEC 11801 Ed.2.2 Cat. OM3 |
Environmental Conditions
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
Fiber Count | 8 |
Outer Jacket Material | Plenum |
Polarity | TIA-568 Type-B |
Fiber Type | Multimode |
Mechanical Specifications
Nominal Outer Diameter | 2 mm (0.08 in ) |
Max. Tensile Strength for Installation | 220 N (49.46 lbf) |
Min. Bend Radius Installation | 30 mm (1.18 in) |
Min. Bend Radius Operation | 10 mm (0.39 in) |
Weight | 3.5 kg/km (2.35 lb/1000 ft) |
Optical Characteristics
Fiber Code | Q |
Fiber Type | Multimode |
Fiber Compliance | IEC 60793-2-10 for A1a class 50/125 multimode fibers; TIA/EIA 492AAAD (OM4); ITU-T Recommendation G.651; ISO/IEC 11801 Ed.2.2 Grade OM4 |
Fiber Core Diameter | 50 µm |
Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz*km / 500 MHz*km |
Serial 1 Gigabit Ethernet | 1000 MHz*km / 550 MHz*km |
Parallel Optics 40 Gigabit Ethernet | 150 m / - |
Serial 10 Gigabit Ethernet | 550 MHz*km / - |
Wavelengths | 850 nm / 1300 nm |
Fiber Category | OM4 |
Specifications - Connector A
Polish | PC |
Insertion Loss, Max. | 0.25 dB |
Boot Color | Black |
Connector Type | MTP® PRO (pinned) |
Ferrule Material | Composite |
Boot Type | Individual |
Reflectance | < -20 dB |
Specifications - Connector B
Polish | PC |
Insertion Loss, Max. | 0.25 dB |
Boot Color | Black |
Ferrule Material | Composite |
Boot Type | Individual |
Reflectance | < -20 dB |
Dimensions
Length | 10 ft |
Cable Weight | 3.5 kg/km (2.35 lb/1000 ft) |
Ordering Information
Units per Delivery | 1/1 |
Cable Material
Fiber Count | 8 |
Fiber Type | OM4 MM |
Outer Diameter | Standard |
Flame Rating | Plenum |
Armor | Non-armored |
Length | 10 |
Unit of Measure | Feet |
Cable Type | Interconnect |
Fiber Mode | Multimode |
CONNECTOR_A_1 Material
Connector | MTP® 8F Pinned |
Connector Keying | Non-Keyed |
Connector Loss | Standard Loss |
Connector Pinning | Pinned |
CONNECTOR_B Material
Connector | MTP® 8F Non-pinned |
Connector Keying | Non-Keyed |
Connector Pinning | Non-Pinned |
Connector Loss | Standard Loss |
Furcation - Connector A
Leg Length | 0 mm (0 in) |
Furcation - Connector B
Leg Length | 0 mm (0 in) |
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
Bend-improved fibre
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection