JE6E608QE8-NB010F
EDGE8® MTP® PRO Jumper 8 F, 50 µm multimode (OM4), 10 ft
You might also be interested in
General Specifications
| Product Number | JE6E608QE8-NB010F |
| Flame Rating | Plenum (OFNP) |
| Fiber Category | 50 µm MM (OM4) |
| Cable Assembly Type | EDGE8 Jumper |
| Environment | Indoor |
| Cable Type | Interconnect |
| Assembly Insertion Loss | ≤ 0.5 dB |
| Connector Assembly Type | MTP to MTP |
General Specifications
| Flame Rating | Plenum (OFNP) |
| Fiber Category | 50 µm MM (OM4) |
| Cable Assembly Type | EDGE8 Jumper |
| Environment | Indoor |
| Cable Type | Interconnect |
| Assembly Insertion Loss | ≤ 0.5 dB |
| Connector Assembly Type | MTP to MTP |
Standards
| Fiber Standards | TIA/EIA-492AAAC-A, Tested with minEMBc method to TIA/EIA-455-220, IEC 60793-2-10 Type A1a.2 Ed.2.0, IEC 60793-1-49 Ed.2.0, ITU-T G.651, ISO/IEC 11801 Ed.2.2 Cat. OM3 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | NFPA 262, National Electrical Code® (NEC®), OFNP, CSA FT-6 |
Environmental Conditions
| Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
| Fiber Count | 8 |
| Outer Jacket Material | Plenum |
| Polarity | TIA-568 Type-B |
| Fiber Type | Multimode |
Mechanical Specifications
| Nominal Outer Diameter | 2 mm (0.08 in ) |
| Max. Tensile Strength for Installation | 220 N (49.46 lbf) |
| Min. Bend Radius Installation | 30 mm (1.18 in) |
| Min. Bend Radius Operation | 10 mm (0.39 in) |
| Weight | 3.5 kg/km (2.35 lb/1000 ft) |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 90 |
| Fiber Category | OM4 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM4) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Serial 1 Gigabit Ethernet | 1000 m / 600 m |
| Serial 10 Gigabit Ethernet | 550 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
| Polish | PC |
| Insertion Loss, Max. | 0.25 dB |
| Boot Color | Black |
| Connector Type | MTP® PRO (non-pinned) |
| Ferrule Material | Composite |
| Boot Type | Simplex |
| Reflectance | < -20 dB |
Specifications - Connector B
| Polish | PC |
| Insertion Loss, Max. | 0.25 dB |
| Boot Color | Black |
| Connector Type | MTP® PRO (non-pinned) |
| Ferrule Material | Composite |
| Boot Type | Simplex |
| Reflectance | < -20 dB |
Dimensions
| Length | 10 ft |
| Cable Weight | 3.5 kg/km (2.35 lb/1000 ft) |
Ordering Information
| Units per Delivery | 1/1 |
Cable Material
| Fiber Count | 8 |
| Fiber Type | OM4 MM |
| Outer Diameter | Standard |
| Flame Rating | Plenum |
| Armor | Non-armored |
| Length | 10 |
| Unit of Measure | Feet |
| Cable Type | Interconnect |
| Fiber Mode | Multimode |
CONNECTOR_A_1 Material
| Connector | MTP® 8F Non-pinned |
| Connector Keying | Non-Keyed |
| Connector Loss | Standard Loss |
| Connector Pinning | Non-Pinned |
CONNECTOR_B Material
| Connector | MTP® 8F Non-pinned |
| Connector Keying | Non-Keyed |
| Connector Pinning | Non-Pinned |
| Connector Loss | Standard Loss |
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection