


JE8E808GE8-NA010F
EDGE8® MTP® PRO Jumper EDGE8™ MTP® Jumper Type A, OS2 8F, Interconnect Non-armored Indoor Plenum cable, MTP® 8F Non-pinned 0.0 to MTP® 8F Non-pinned 0.0 , 10 Feet
You might also be interested in
General Specifications
Product Number | JE8E808GE8-NA010F |
EAN Code | 4056418691749 |
Flame Rating | Plenum (OFNP) |
Fiber Category | Bend-improved Single-Mode (OS2) |
Cable Assembly Type | EDGE8 Jumper |
Environment | Indoor |
Application | Data Center LAN/SAN |
Cable Type | Interconnect |
Assembly Insertion Loss | ≤ 0.7 dB |
Connector Assembly Type | MTP to MTP |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | NFPA 262, National Electrical Code® (NEC®), OFNP, CSA FT-6 |
Environmental Conditions
Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
Fiber Count | 8 |
Outer Jacket Material | Plenum |
Polarity | TIA-568 Type-A |
Fiber Type | Single-mode |
Mechanical Specifications
Nominal Outer Diameter | 2 mm (0.08 in ) |
Max. Tensile Strength for Installation | 220 N (49.46 lbf) |
Min. Bend Radius Installation | 30 mm (1.18 in) |
Min. Bend Radius Operation | 10 mm (0.39 in) |
Weight | 3.5 kg/km (2.35 lb/1000 ft) |
Optical Characteristics
Fiber Code | G |
Fiber Type | Single-Mode Ultra-Bendable Fiber |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Fiber Core Diameter | 8.2 µm |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
Serial 1 Gigabit Ethernet | 5000 MHz*km / - / - |
Serial 10 Gigabit Ethernet | 10000 MHz*km / - / 40000 MHz*km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Category | OS2 |
Specifications - Connector A
Polish | APC |
Insertion Loss, Max. | 0.35 dB |
Boot Color | Black |
Connector Type | MTP® PRO (non-pinned) |
Ferrule Material | Composite |
Boot Type | Individual |
Reflectance | < -55 dB |
Specifications - Connector B
Polish | APC |
Insertion Loss, Max. | 0.35 dB |
Boot Color | Black |
Connector Type | MTP® PRO (non-pinned) |
Ferrule Material | Composite |
Boot Type | Individual |
Reflectance | < -55 dB |
Dimensions
Length | 10 ft |
Cable Weight | 3.5 kg/km (2.35 lb/1000 ft) |
Ordering Information
Units per Delivery | 1/1 |
Cable Material
Fiber Count | 8 |
Fiber Type | OS2 Bend-improved SM |
Outer Diameter | Standard |
Flame Rating | Plenum |
Armor | Non-armored |
Length | 10 |
Unit of Measure | Feet |
Cable Type | Interconnect |
Fiber Mode | Single-Mode |
CONNECTOR_A_1 Material
Connector | MTP® 8F Non-pinned |
Connector Keying | Non-Keyed |
Connector Loss | Standard Loss |
Connector Pinning | Non-Pinned |
CONNECTOR_B Material
Connector | MTP® 8F Non-pinned |
Connector Keying | Non-Keyed |
Connector Pinning | Non-Pinned |
Connector Loss | Standard Loss |
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
Bend-improved fibre
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection