EDGE-CDF-RJ04-BKT
EDGE™ Strain-Relief Bracket CDF, accommodating 4 EDGE Solutions clip parking positions
General Specifications
| Product Number | EDGE-CDF-RJ04-BKT |
| Brand | EDGE™ |
| Product Type | Accessories |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Type | EDGE™ |
| Color | Silver |
Design - Adapter
| Housing Color | Silver |
Dimensions
| Height | 1763 mm (69.41 in) |
Ordering Information
| Package Contents | 4 Position EDGE Cradle Bracket, Mounting Screws |
| Shipping Weight | 1.2 kg |
| Units per Delivery | 1/1 |
| Trunk Capacity | 8 (size 1 or 2, double stack cradle) |