CTXCE1B3B30004-01X
Centrix™ WDM Cassette 1x 2:1 Coexistence Element GPON/NG-PON, LC APC
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Dimensions
Height | 13 mm (0.51 in) |
Width | 318 mm (12.52 in) |
Depth | 298 mm (11.73 in) |
Weight | 1 kg |
Length | 0 mm (0 in) |
Ordering Information
Units per Delivery | 1/1 |