727802GD820009F
Standard SCUPC Duplex SM / Standard LCU Uniboot SM, SMF Ultra, 2F, DFX 250 Plenum, Standard Yellow Jacket 9 Feet
Jumper Cable Assembly
| Unit of Measure | Feet |
| Product Category | 2 Fiber |
| Catalog Code | 727802GD820009F |
| Indoor/Outdoor | Indoor |
| Program Compliance | BEAD/BABA - Not Compliant |
| Program Message | CONTACT CUSTOMER OPERATIONS FOR SUPPORT WITH BEAD/BABA EQUIVALENT PN: 727802GD820009F-US |
| CAB Market | EN |
| CAB Market Helper1 | N/A |
| CAB Market Helper2 | N/A |
| CAB Market Helper3 | EN-CONN-UNIBOOT |
| CAB Market Helper3 | N/A |
| CAB Market Helper3 | CN-CONN-OTHER |
Cable Material
| Fiber Type | OS2 Bend-improved SM |
| Flame Rating | Plenum |
| Length | 9 |
| Color | Yellow |
| Unit of Measure | Feet |
| Cable Type | DFX® 250 (Uniboot) |
| Fiber Mode | Single-Mode |
| Cable Outer Diameter | 2.05 MM |
CONNECTOR_A_1 Material
| Connector | SC UPC duplex |
| Connector Keying | Non-Keyed |
| Connector Pairing | Duplex |
CONNECTOR_B Material
| Connector | LC UPC Uniboot |
| Connector Pairing | Duplex |
| Connector Keying | Non-Keyed |
Furcation A Material
| Outer Diameter | 2.0 mm |
Furcation B Material
| Outer Diameter | 2.0 mm |