WIC-02P
Wall-Mountable Interconnect Center (WIC), LANscape® Holds 2 CCH connector panels
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 33 cm |
| Width | 21.6 cm |
| Depth | 6.6 cm |
Ordering Information
| Package Contents | Housing; blank panel; instruction sheet; central member strain-relief clamp kit; 6 tie wraps, 1/8 x 4, white; neoprene edge grommeting, 6-in |
| Units per Delivery | 1/1 |
Universal cable clamp
Cable strain-relief
Durable metal housing
Protection
Lockable door(s)
System security
Routing guides
Fiber management