

001UBQ-13725-20
DualDrop™ Round Drop Cable with FastAccess™ Technology, A-VQH(ZN)2Y 1F, Single-mode E9/125 ZBL
Especificaciones generales
Número del producto | 001UBQ-13725-20 |
Código EAN | 4042673617860 |
Cable Type | Single Tube |
Environment | Indoor/Outdoor |
Product Type | Dielectric |
Fiber Category | ClearCurve® ZBL |
Flame Rating | LSZH/FRNC |
Application | Aerial, General purpose, Duct, Horizontal, Drop |
Cable geometry | Round |
Standards
Reaction to Fire | Inner Subunit: Dca-s1a,d0,a1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | IEC 60794 |
Waterblocking | IEC 60794-1-22 Method F5B |
Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
Smoke density | Low smoke according to IEC 61034 |
Halogen content test | Zero Halogen according to IEC 60754-1 |
Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
Temperature Range, Installation | -5 °C a 50 °C (23 °F a 122 °F ) |
Temperature Range, Operation | -40 °C a 70 °C (-40 °F a 158 °F ) |
Temperature Range, Storage | -40 °C a 70 °C (-40 °F a 158 °F ) |
Cable Design
Cable Marking | Meter - Handset - Sine - CORNING - Year - A-VQH(ZN)2Y 1E9/fibre type - FastAccess Technology |
Fiber Count | 1 |
Buffer Tube Color | White |
Outer Jacket Color | Black |
Buffering Diameter | 900 µm |
Outer Jacket Material | Polyethylene (PE) |
Tensile Strength Elements and/or Armoring - Layer 1 | Water-swellable dielectric strength members |
Fiber Coloring | Natural |
Subunit Color | Ivory |
Subunit Jacket Material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
Subunit Tensile Strengths Elements Armoring | Aramid yarn strength members |
Tensile Strength Elements and/or Armoring | Water-swellable dielectric strength members |
Tight Buffer Color | White |
Tight Buffer Diameter | 0.9 mm (0.04 in) |
Flame Rating | Outer Jacket: N/A Inner, Subunit: LSZH/FRNC, DCA S2 D1 A1 |
Mechanical Specifications
Crush Resistance (reversible), Indoor Subunit | 500 N/10 cm |
Crush Resistance (reversible), Outdoor Cable | 2000 N/10 cm |
Max. Tensile Strength for Installation | 1000 N (224.81 lbf) |
Max. Tensile Strength, Long-Term | 300 N (67.44 lbf) |
Mininum Bend-Radius Installation Subunit | 30 mm (1.18 in) |
Nominal Indoor Subunit Diameter | 2.9 mm (0.11 in) |
Water penetration (0.1bar/24 h) | 3 m (9.84 ft) |
Optical Characteristics
Fiber Code | U |
Performance Option Code | 25 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | ClearCurve® ZBL |
Maximum Attenuation | 0.38 dB/km / 0.38 dB/km / 0.25 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.B3 |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 8.6 µm |
Mode-Field Diameter at 1550 nm | 9.65 µm |
PMD Link Design Value | ≤ 0.06 ps/√km |
PMD maximum individual fiber | ≤ 0.2 ps/√km |
Dimensions
Cable Weight | 27 kg/km (18.14 lb/1000 ft) |
Max. cable length per reel/drum | 2000 m (6560 ft) |
Flexible, robust cable
Solves unique challenges associated with MDU deployments
Compact, robust design
Meets industry standards and eliminates installation complexity
2.9 mm FRNC/LSZH subunit in a rugged outdoor cable
Eliminates need for termination transition in indoor ONT
Small subunit diameter and bend-radius
Easy installation in space-constrained areas
Available in preconnectorized assemblies
Easy field installation and reduced labor costs