002JB1-13101-F9
SST-Drop™ Indoor/Outdoor, Gel-Free Cable, Toneable 2 F, ClearCurve® LBL, Single-mode (OS2)
General Specifications
| Product Number | 002JB1-13101-F9 |
| Installation Methods | Aerial, Direct Buried, Duct, Horizontal, Riser, Drop |
| Cable Type | Single Tube |
| Environment | Indoor/Outdoor |
| Product Type | Toneable |
| Fiber Category | ClearCurve® LBL |
| Cable geometry | Flat |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Compact Drop Subunit listed to National Electrical Code® (NEC®) OFNR, FT-4 |
| Design and Test Criteria | ANSI/ICEA S-110-717, Telcordia GR-20-CORE, Telcordia GR-409-CORE |
| Compliance | Not Available |
Environmental Conditions
| Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Fiber Count | 2 |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Inner Jacket Material | Flame-retardant |
| Subunit Diameter | 2.9 mm (0.11 in) |
| Tight Buffer Color | Blue, White |
| Toning Conductor | Copper Wire, AWG 24 |
| Cable Print Unit of Measure | Meter |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 400 N (89.92 lbf) |
| Max. Tensile Strength, Short-Term | 1350 N (303.49 lbf) |
| Min. Bend Radius Operation | 80 mm (3.15 in) |
| Nominal Outer Diameter | 10.1 mmx 4.4 mm (0.4 inx 0.17 in ) |
Optical Characteristics
| Fiber Code | J |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | ClearCurve® LBL |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.30 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A2/B2 |
Dimensions
| Cable Weight | 35 kg/km (23.52 lb/1000 ft) |
Ordering Information
| Convenient Contractor-sized Packaging Length | 609.6 m (2000 ft) gross weight 72 lbs., no specialized equipment needed |
2.9 mm FRNC/LSZH subunit in a rugged outdoor cable
Eliminates need for termination transition in indoor ONT
Crush resistance
Fiber protection and signal integrity
UV-resistant, flame-retardant inner jacket
Rugged, durable and easy to strip
Toneable version
Underground detection
Small subunit diameter and bend-radius
Easy installation in space-constrained areas