

004301UB4FD500F-P
OptiTap® SST-Drop™ Indoor/Outdoor Cable Assembly, OptiTap to stub end, 1F, Dielectric, Gel-Free Bend-insensitive Single-mode (OS2), 500 ft, individual pack
General Specifications
Product Number | 004301UB4FD500F-P |
Fiber Category | Bend-insensitive SM (OS2) |
Cable Assembly Type | Drop Assemblies |
Application | Direct Buried, Aerial, Duct |
Cable Type | SST-Drop™ Indoor/Outdoor Dielectric |
Packaging | Individual Pack |
Termination | One end |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | SST-Drop™ cable fully compliant with Telcordia GR-20 requirements |
Design and Test Criteria | Telcordia GR-3120 |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Fiber Count | 1 |
Fiber Type | Single-mode |
Mechanical Specifications
Cold Mate/Demate | -40 °C (-40 °F) |
Axial Pull, Plug to Cable, Through the Dust Cap | 100 lb in axial pull with load applied to the dust cap |
Axial Pull Plug to Adapter Coupling Strength | 50 lbs |
Optical Characteristics
光纤代码 | U |
性能选项代码 | 01 |
光纤类别 | OS2 |
光纤类型 | Single-mode (OS2) / 250 µm |
光纤名称 | ClearCurve® ZBL |
最大衰减 | 0.4 dB/km / 0.4 dB/km / 0.30 dB/km |
波长 | 1310 nm / 1383 nm / 1550 nm |
光纤符合性 | ITU-T G.652.D和ITU-T G.657.B3 |
光纤纤芯直径 | 8.2 µm |
包层直径 | 125 µm |
涂层直径 | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
光缆截止波长 | 1260 nm |
在1310nm的模场直径 | 8.6 µm |
1550nm的模场直径 | 9.65 µm |
Specifications - Connector A
Reflectance, Typical | ≤ -65 dB |
Connector Type | No connector |
Specifications - Connector B
Insertion Loss, Typical | ≤ 0.15 dB |
Connector Type | SC APC OptiTap® Connector |
Dimensions
Length | 500 ft |
Weight | 16.37 kg |
Ordering Information
Packaging Method | Reel |
Units per Delivery | 1/1 |
Shipping Height | 584 mm (22.99 in) |
Shipping Width | 152 mm (5.98 in) |
Shipping Depth | 584 mm (22.99 in) |
OptiTap® connector technology
Industry standard for existing FTTx installations
Robust design keeps connector intact during installation
Integral pulling eye/connector cap designed for 100 lb maximum pulling tension
Flexible connector offerings
OptiTap® Connector SC APC or pigtailed versions to accommodate any ONT interface
Indoor/outdoor compact drop cable in standard SST-Drop cable design
Eliminates need for transition in indoor ONT