



1LAN-SDAN-8293
Software-Defined Access Node (SDAN), 8200 Series 1P+3GE POE
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Storage | -40 °C to 60 °C (-40 °F to 140 °F ) |
Relative Humidity, Operation | 5% to 95% (non-condensing) |
Hardware
CATV Interface | RJ-11 Connectors |
Ports | Two Independent Power Sourcing Equipment (PSE) Gigabit Ethernet Ports |
Physical/Mechanical
Design | Optical connection: rear or bottom facing, 48V feed: rear facing |
LED Indicators | Battery, Fail, Management, LAN Data, Power, POTS, Network |
Mounting/Installation Options | In-Wall, Wall-Mount, Desk-Mount |
Optical Characteristics
Upstream Data Rate | Active Ethernet: 1 Gbps, GPON: 1.25 Gbps |
Receiver Sensitivity | -27 dBm |
Average Launch Power | -0.5 to +5 dBm |
SD-LAN Networking
Enterprise LAN | Up to 256 multicast groups, Up to 1024 MAC address entries, Up to 12 VLAN groups per port, IGMP V2/V3 Snooping with Immediate Leave |
GE PoE Ethernet Port | Two Independent Power Sourcing Equipment (PSE) Gigabit Ethernet Ports, 2-Point Forced Current, 2-Point Forced Voltage, 30W Total PoE power allocated to any combination of ports Eth2 or ETH3, Advanced Power Management: Fast Shutdown of Preselected Ports, Current/Voltage Monitoring |
GPON | Forward Error Correction (FEC) |
Layer 2 | Automatic MAC address learning, aging and filtering |
OAM and Management | SIP configuration from remote server, ACS - CWMP configuration, performance monitoring, diagnostics and software download, automatic rollback, Webserver for local management, Remote firmware upgrade |
Voice | CLASS service support: Caller ID, Call Waiting, Call Forwarding, Call Transfer etc., T.38 and IN-BAND Fax, Echo Cancellation, Metallic loop testing, Country specific coefficients and tones, Official Metaswitch and BroadSoft Certifications, Voice Activity Detection, 5 REN per line, Loop start, Balanced and unbalanced ringing, DHCP Client or static IP configuration, DTMF dialing and encoding by RELAY or IN-BAND method, Comfort Noise Generation, Proven interoperability with major soft switch and voice gateway vendors |
Performance
Downstream Data Rate | GPON: 2.5 Gbps, Active Ethernet: 1 Gbps |
MAC Address | Up to 1024 MAC address entries |
Upstream Data Rate | Active Ethernet: 1 Gbps, GPON: 1.25 Gbps |
VLAN | Up to 12 VLAN groups |
Dimensions
Height | 25.4 mm (1 in) |
Width | 139 mm (5.47 in) |
Depth | 139 mm (5.47 in) |
Weight | 7 kg |
Ordering Information
Units per Delivery | 1/1 |