text.skipToContent text.skipToNavigation

1LAN-SDDP-48P

Software-Defined Data Plane (SDDP)  48 Port Dual SC PSU, front to back airflow

Contact Distributor for Lead Time

Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Standards FCC - Emission,  RoHS6,  CCC - Emission,  CB - Emissions 
Environmental Conditions
Temperature Range, Operation 0 °C  to  45 °C    (32 °F  to  113 °F    )
Relative Humidity, Operation 5% to 95% (non-condensing) 
Hardware
CPU Rangeley C2558 2.4G 4-Core 
Ports 1x 10/100/1000BaseT Out-of-Band-Management Port,  1 x Mini USB serial console port with mini-USB to RJ-45 converter cable,  48 x 10G SFP+,  6 x 40G QSFP+,  1 x USB 2.0 host 
Switch ASICS Broadcom BCM56854 (Trident 2) 
System Memory DDR3 8GB with ECC SODIMM 
Transceivers Supported CR,  SR,  SR4,  CR4 
Physical/Mechanical
Airflow and FAN Front-to-Back or Back-to-Front, 3+1 redundant FAN FRU 
LED Indicators Status,  Power,  Link status,  Fan,  PSU 
Mounting/Installation Options Rack-mount 
Optical Characteristics
Transceiver Type CR4,  CR,  SR,  SR4 
Performance
Flash Memory 16 MBit/s
Latency < 0.7 microsecond 
Packet Buffer Memory 12 MB 
Switching Capacity 1440
Power
Input Voltage AC: 100V-240V~, 8-4A, 50Hz-60Hz,  DC: 180V~310V 
Power Supply 1+1 Redundant 550W AC/DC PSU FRU
Dimensions
Height 44 mm (1.73 in)
Width 440 mm (17.32 in)
Depth 407 mm (16.02 in)
Weight 9 kg
Ordering Information
Units per Delivery 1/1

Provides high-performance, availability, and network-scaling demands in today’s enterprise

Deployed as a Top-of-Rack switch forming a non-blocking data fabric

Full line forwarding rate of 1.28 Tbps

Port grouping into one 40G port