CJP-02U
Closet Jumper Management Panels Provides jumper management in a 3.5-in rack space
General Specifications
Product Number | CJP-02U |
EAN Code | 4056418194103 |
Product Type | Cable Management Component |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Adapter
Housing Color | Black |
Connector Specs
Housing Material | Metal |
Dimensions
Height | 889 mm (35 in) |
Ordering Information
Height Unit | 1 U |
Units per Delivery | 1/1 |