

CTX246C-892RBR
Centrix™ Module 24 port, SC APC front facings, pinned, 2 MPO adapters, SM, rear facing MPO adapters, classic polarity
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C bis 70 °C (-40 °F bis 158 °F ) |
Dimensions
Height | 13 mm (0.51 in) |
Width | 318 mm (12.52 in) |
Depth | 298 mm (11.73 in) |
Weight | 11 kg |
Ordering Information
Shipping Weight | 0.8 kg |
Units per Delivery | 1/1 |