

CX4U89224A9-VF001B
Centrix™ Stubbed Housing 288 F, FREEDM® SST-UltraRibbon Riser Gel-Free cable, LC UPC, 92 m
General Specifications
Product Number | CX4U89224A9-VF001B |
Environment | Indoor/Outdoor |
Fiber Category | Single-mode (OS2) |
Access Type | Rear access right |
Cable type stubbed | FREEDM® SST-UltraRibbon™ Riser Gel-Free |
Mounting Type | Rack-mount |
Application | Carrier Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 288 |
Cable entry type | Right-Rear |
Cable Entry Direction | Right-rear bottom, horizontal |
Number of Ports | 288 |
Design - Adapter
Adapter Type | LC UPC |
Mechanical Specifications
Cable Length | 92 m (301.76 ft) |
Connector Specs
Polish | UPC |
Connector Type | LC |
Ordering Information
Height Unit | 4 U |
Units per Delivery | 1/1 |