

CX4WW6136B3-V7001B
Centrix™ Stubbed Housing 432 F, ALTOS® Ribbon Riser Indoor, LC APC, 61 m
General Specifications
Product Number | CX4WW6136B3-V7001B |
Environment | Indoor |
Fiber Category | Single-mode (OS2) |
Access Type | Rear access right |
Cable type stubbed | SST-UltraRibbon™ Riser Gel-Free |
Mounting Type | Rack-mount |
Application | Carrier Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 432 |
Cable entry type | Right-Rear |
Cable Entry Direction | Right-rear bottom, horizontal |
Number of Ports | 432 |
Design - Adapter
Adapter Type | LC APC |
Mechanical Specifications
Cable Length | 61 m (200.08 ft) |
Connector Specs
Polish | APC |
Connector Type | LC |
Ordering Information
Height Unit | 4 U |
Units per Delivery | 1/1 |