

ECM-UM24-93-93Q
EDGE™ Conversion Modules 24 F, MTP® (pinned) to MTP (pinned), 50 µm multimode (OM4)
You might also be interested in
General Specifications
Product Number | ECM-UM24-93-93Q |
Product Type | Panels and Modules |
Fiber Category | 50 µm MM (OM4) |
Application | Data Center |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
Fiber Count | 24 |
Adapter Type Back | MTP® |
Adapter Color Back | Aqua |
Adapter Color Front | Aqua |
Adapter Type Front | Shuttered MTP 3x8F |
Housing Type | Panels and Modules |
Number of Adapters per Panel | 3 |
Cable Design
Polarity | TIA-568 Type-B |
Optical Specification - Hardware
Module Insertion Loss, Max | 0.5 dB |
Wavelengths | 850 nm / 1300 nm |
Fiber Category | 50 µm MM (OM4) |
Specifications - Connector A
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Specifications - Connector B
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Dimensions
Height | 12 mm (0.47 in) |
Width | 90 mm (3.54 in) |
Depth | 144.3 mm (5.68 in) |
Weight | 11 kg |
Ordering Information
Units per Delivery | 1/1 |
VFL-compatible shuttered LC adapters
Creates one-hand operation and decreases time needed to test and troubleshoot a link
Rear-loading capability
Decreases the time to prepare and install modules into fiber housings
High density
Module enables 576 fibers in a 4U housing and 144 fibers in a 1U
Low insertion loss performance
Improved performance specs allow for more mated pairs and/or longer link distances
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection