ECM8-UM08-05-E6Q-ULL
EDGE8® MTP® to LC Duplex Module 8F, 50 μm multimode (OM4)
General Specifications
Product Number | ECM8-UM08-05-E6Q-ULL |
EAN Code | 4056418036076 |
Product Type | Panels and Modules |
Fiber Category | 50 µm MM (OM4) |
Mounting Type | Rack Mount |
Application | Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 8 |
Adapter Type Back | MTP®/MPO |
Adapter Color Back | Aqua |
Adapter Color Front | Aqua |
Adapter Type Front | Shuttered LC Duplex |
Housing Type | Panels and Modules |
Color | Gray |
Panel or Module Type | EDGE8® |
Number of Adapters per Panel | 4 |
Cable Design
Polarity | Universal |
Design - Adapter
Adapter Type | SC |
Optical Specification - Hardware
Module Insertion Loss, Max | 0.35 dB |
Wavelengths | 850 nm / 1300 nm |
Fiber Category | 50 µm MM (OM4) |
Connector Specs
Connector Type | MTP®/MPO (non-pinned) |
Specifications - Connector A
Connector Type | MTP®/MPO (non-pinned) |
Ferrule Material | Composite |
Specifications - Connector B
Connector Type | LC Uniboot |
Ferrule Material | Ceramic |
Dimensions
Weight | 19 kg |
Ordering Information
Package Contents | Modules packaged in individual blister packs |
Units per Delivery | 1/1 |
VFL-compatible shuttered LC adapters
Creates one-hand operation and decreases time needed to test and troubleshoot a link
Rear-loading capability
Decreases the time to prepare and install modules into fiber housings
High density
Module enables 576 fibers in a 4U housing and 144 fibers in a 1U
Low insertion loss performance
Improved performance specs allow for more mated pairs and/or longer link distances
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection