EDGE8-04U-FP
EDGE8® Housing, FX 4-rack unit, holds 48 EDGE8 solutions modules or panels
                General Specifications
        | Product Number | EDGE8-04U-FP | 
| Product Type | Housings | 
| Application | Data Center | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
                Design
        | Number of Modules | 48 | 
| Housing Type | EDGE8® Fixed | 
| Number of Panels per Housing | 48 | 
| Panel or Cassette Type | EDGE8 | 
| Panel or Module Type | EDGE8 | 
| Fiber Capacity | 384 | 
                Design - Adapter
        | Housing Color | Silver | 
                Connector Specs
        | Housing Color | Silver | 
                Dimensions
        | Height | 178 mm (7.01 in) | 
| Width | 445 mm (17.52 in) | 
| Depth | 434 mm (17.09 in) | 
| Weight | 8 kg | 
                Ordering Information
        | Package Contents | EDGE8™ Fixed 4U Housing, Installation Guide, #12-24 and #10-32 mounting screws, Cage Nut Mounting Kit, Vecro Strap | 
| Shipping Weight | 10 kg | 
| Height Unit | 4 U | 
| Units per Delivery | 1/1 | 
| Trunk Capacity | 32 (size 1 or 2, double stack cradle) | 
| Shipping Height | 362 mm (14.25 in) | 
| Shipping Width | 340 mm (13.39 in) | 
| Shipping Depth | 575 mm (22.64 in) | 
Universal wired components
            Enable moves, adds and changes without polarity concerns; provide a simple migration path between 2-fibre and parallel optic applications