 
 
             
             
            SPH-01P
Single-Panel Housing (SPH) Wall-mountable, holds one CCH connector panel, black
                General Specifications
        | Product Number | SPH-01P | 
| Product Type | Housings | 
| Mounting Type | Wall-Mountable | 
| Application | Enterprise Networks | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
                Design
        | Housing Type | SPH | 
| Number of Panels per Housing | 1 | 
| Panel or Module Type | CCH | 
| Splice Tray Options | Includes a 12 slot 0.4-in splice holder, up to 24 single-fiber heat-shrink splices double stacked or 6 heat-shrink ribbon splices | 
| Fiber Capacity | 24 | 
                Design - Adapter
        | Housing Color | Black | 
                Connector Specs
        | Housing Color | Black | 
                Dimensions
        | Height | 16.53 cm | 
| Width | 14.38 cm | 
| Depth | 4.6 cm | 
                Ordering Information
        | Package Contents | Housing; installation guide; 6 tie wraps, 1/8 x 4, black; 4 screws, #6-32 x .25 inch; 4 screws, #8-18 x 0.625 inch; and 1 small alcohol wipe for label surface cleaning | 
| Units per Delivery | 1/1 | 
| Shipping Height | 19.7 cm | 
| Shipping Width | 17.1 cm | 
| Shipping Depth | 5.4 cm | 
Small wall-mount housing for pre-term or field term
            Minimal mounting space required, Box-in-a-Box
        Metal housing with smooth, black powder coat finish
            Durability with better label adhesion
        Stackable
            Grow capacity without more wall space
        Built in splice tray
            Cable and fiber management, protection
        DIN/Hat Rail Mountable
            Versatile mounting options
        LANscape® Solutions CCH Footprint
            Complexity reduction and adapter panel availability
        