WCH-04P
Wall-Mountable Connector Housing (WCH) Holds 4 CCH connector panels/cassettes
General Specifications
Product Number | WCH-04P |
EAN Code | 4042673651659 |
Product Type | Wall-Mountable Hardware |
Mounting Type | Wall-Mountable |
Application | Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Maximum Fiber Capacity | 96 |
Housing Type | WCH |
Locking Availability | Provider door and jumper door |
Splice Tray / Splice Cassette Options | Up to 4 CCH Cassettes |
Connector Specs
Housing Color | Black |
Dimensions
Height | 357 mm (14.06 in) |
Width | 410.5 mm (16.16 in) |
Depth | 119 mm (4.69 in) |
Ordering Information
Package Contents | Housing; installation guide; 4 blank panels; 4 panel ID labels; hardware kit; internal strain-relief bracket; intermediate strain-relief bracket; 4 x 4-in tie wraps; 4 x 8-in tie wraps; dust brushes; 4 mounting screws; bubble level |
Shipping Weight | 3.94 kg |
Units per Delivery | 1/1 |
Shipping Height | 510 mm (20.08 in) |
Shipping Width | 448 mm (17.64 in) |
Shipping Depth | 248 mm (9.76 in) |
Interconnect and cross-connect capabilities
Ideal for field splicing and connectorization
Accepts CCH cassettes, panels and modules
Variety of preterminated and field-installable capabilities
Lockable, transparent jumper side door
Visibility and ease of access for installation, testing and troubleshooting
Removable strain-relief bracket
Flexibility for installation and moves, adds and changes (MACs)
Segregated cable and fiber slack routing
Fiber protection