text.skipToContent text.skipToNavigation

ALTOS® Loose Tube, Gel-Free Cable

Corning ALTOS® all-dielectric gel-free cables are designed for outdoor and limited indoor use for backbones in lashed aerial and duct installations. The loose tube gel-free design is fully waterblocked using craft-friendly, water-swellable materials, which means cable access is simple and no clean up is required. The flexible craft-friendly buffer tubes are easy to route in closures, and the SZ-stranded, loose tube design isolates fibers from installation and environmental rigors while allowing easy mid-span access. The all-dielectric cable construction requires no bonding or grounding, and these cables have a medium-density polyethylene jacket that is rugged, durable and easy to strip.


Products

Product Number Product Name
012DU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 12 F, TXF™ optical fiber, Single-mode (OS2)
024DU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 24 F, TXF™ optical fiber, Single-mode (OS2)
036DU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 36 F, TXF™ optical fiber, Single-mode (OS2)
072DU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 72 F, TXF™ optical fiber, Single-mode (OS2)
096DU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 96 F, TXF™ optical fiber, Single-mode (OS2)
144DU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 144 F, TXF™ optical fiber, Single-mode (OS2)
216DU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 216 F, TXF™ optical fiber, Single-mode (OS2)
288DU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 288 F, TXF™ optical fiber, Single-mode (OS2)