text.skipToContent text.skipToNavigation

Anaerobic Connector Installation Toolkit

Corning anaerobic-cured connectors offer optical performance in a fast, easy field-termination solution designed for fiber-to-the-workstation applications for single-mode and multimode connections. This connector combines the quick-cured convenience of anaerobic adhesive with the performance of epoxy-and-polish connectors. Ideal for enterprise networks and any installations requiring field-installed connectors, the anaerobic-cured technology enables fiber optic networks to be installed cost effectively with minimal tools. Installation of the connector can be accomplished in minutes with the anaerobic adhesive two-part epoxy process. The adhesive is first injected into the connector ferrule, and then the fiber is dipped into the primer and inserted into the connector. Curing takes only one minute without the use of lamps or ovens. With the hand-polish process, an average insertion loss of 0.2 dB is achieved.

Compatibility FC/LC/SC/ST® compatible

Products

Product Number Product Name
TKT-ANAEROBIC2 Installation Kit for Anaerobic and Anaerobic Glass-Insert Connectors (GIC)
TKT-ANAEROBIC2-C Installation Kit for Anaerobic and Anaerobic Glass-Insert Connectors (GIC), consumables for up to 500 connectors