Anchor Assembly for Standard UMOXS™ Cabinets
 
            A UMOXS™ Anchor Assembly is required to provide a level platform, and to align the cable ducts for each pad-mounted UMOXS Standard Cabinet.
The anchor assemblies consists of formed metal plates with cable duct holes to accommodate conduits up to 89 mm (3.5 inches). They are equipped with welded mounting studs and anchor rods. Hardware for securing the cabinets is provided with each anchor assembly. Two support anchor bars are supplied with each anchor assembly. These are used as temporary supports to hold the anchor plate in place while the concrete pad is being poured.
                                    Pair Count
                                    
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                
                            
                        Products
| Product Number | Product Name | |
|---|---|---|
| A0286920 | QAW1A06 Anchor Assembly for 600-pair Standard UMOXS™ Cabinets with 3.5-in conduit | |
| A0286921 | QAW1A12 Anchor Assembly for 1200-pair Standard UMOXS™ Cabinets with 3.5-in conduit | |
| A0286922 | QAW1A18 Anchor Assembly for 1800-pair Standard UMOXS™ Cabinets with 3.5-in conduit | |
| A0286923 | QAW1A30 Anchor Assembly for 3000-pair Standard UMOXS™ Cabinets with 3.5-in conduit | |
| A0316046 | Compact UMOXS™ Cabinet, 1800-pair, pad-mount |