EDGE™ Panels
            EDGE™ Panels are a pass-through patch panel with a single row of MTP® adapters. The link's backbone trunks connect at the rear of the adapters.
EDGE Panels are available with six 12-fiber MTP adapters. Each panel features translucent shuttered adapters with translucent shuttered MTP reversible adapters at the front of the panel.
                                    Adapter Type
                                    
                                    
                                        
                                            MTP
                                        
                                    
                                
                            
                                
                                    Adapter Color Back
                                    
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                
                            
                                
                                    Adapter Housing Color
                                    
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                
                            
                                
                                    Fiber Category
                                    
                                    
                                        
                                    
                                        
                                    
                                
                            
                                
                                    Adapter Color
                                    
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                
                            
                        Products
| Product Number | Product Name | |
|---|---|---|
| EDGE-CP72-U1 | EDGE™ Panel, 72F, 6X MTP® Adapter Panel, shuttered, single-mode (OS2) | |
| EDGE-CP72-U3 | EDGE™ Panel, 72F, 6X MTP® Adapter Panel, shuttered, multimode (OM3/OM4) | |
| EDGE-CP72-U8 | EDGE™ MTP® Panels Secure, colored, non-keyed, hexplex, 72F, violet |