EDGE™ Solutions Jumper, 2 F, LC Uniboot to SC Duplex, Interconnect Cable, Riser
EDGE™ Solutions jumpers are integrated reverse-polarity uniboot duplex assemblies that meet the high-density space requirements of the MDA and EDA and provide a 50-percent reduction in bulk cabling when compared to traditional duplex jumpers. The highly flexible, 2-fiber interconnect cable reduces cable congestion, improves jumper management and routing and improves air circulation.
Enabled by Corning® ClearCurve® multimode optical fiber, EDGE™ Solutions jumpers feature ultra-bendable performance and accommodate a minimum bend-radius of 10 mm with minimal bend-induced attenuation loss. With this bend performance, EDGE Solutions jumpers can greatly reduce outages and degradation in systems caused by severe bending problems.
Additional detailed furcation images are available in the Cable Assembly Family Specification Sheet.
Products
| Product Number | Product Name | |
|---|---|---|
| 577902TD120003M | EDGE™ Solutions Jumper, 2 F, LC Uniboot to SC Duplex, Interconnect Cable, Riser Standard SC Duplex MM / Standard LC Uniboot MM, OM3 50 μm, 2F, DFX 250 Riser, Standard Aqua Jacket, 3 m | |
| 577902QD120003M | EDGE™ Solutions Jumper, 2 F, LC Uniboot to SC Duplex, Interconnect Cable, Riser, 50 µm multimode (OM4), 3 m |