text.skipToContent text.skipToNavigation

EDGE8® Adapter Panels, MTP®

EDGE8® MTP® adapter panels are pass-through panels that provide a simple interface to mate MTP connectors. This occurs when connecting MTP trunks to MTP extended trunks or MTP trunks to harnesses or MTP patch cords. These MTP multi-fibre connectors provide data centres with the fastest and simplest installations for serial or parallel optic transmissions, with which data rates of 40G, 100G, 400G or 800G can be realised easily and safely, using existing hardware. All EDGE8 adapter panels can be installed in all EDGE8 enclosures from the front or rear without the need for additional tools. They are available with one to four MTP adapters for multimode or single-mode applications. All panels feature unique shuttered MTP reversible adapters at the front of the panel for on-site changes to manage the field polarity. Visual fault locator (VFL) compatible shutters enable easy port identification while defusing the WFL light to ensure adequate eye safety.
You might also be interested in

Products

Product Number Product Name
EDGE8-CP08-V1 EDGE8® Adapter Panel, MTP®, 8F, RPS, 1 port panel with 1 black adapter
EDGE8-CP08-V2 Paneles de Adaptadores MTP® EDGE8®
EDGE8-CP08-V3 EDGE8® Adapter Panel, MTP®, 8F, RPS, 1 port panel with 1 aqua adapter
EDGE8-CP08-V4 EDGE8® Adapter Panel, MTP®, 8F, RPS, 1 port panel with 1 green adapter
EDGE8-CP08-V5 EDGE8® Adapter Panel, MTP®, 8F, RPS, 1 port panel with 1 beige adapter
EDGE8-CP08-V6 EDGE8® Adapter Panel, MTP®, 8F, RPS, 1 port panel with 1 blue adapter
EDGE8-CP08-V7 EDGE8® Adapter Panel, MTP®, 8F, RPS, 1 port panel with 1 slate adapter
EDGE8-CP08-V8 EDGE8® Adapter Panel, MTP®, 8F, RPS, 1 port panel with 1 violet adapter
EDGE8-CP08-V9 EDGE8® Adapter Panel, MTP®, 8F, RPS, 1 port panel with 1 orange adapter
EDGE8-CP08-VB EDGE8® Adapter Panel, MTP®, 8F, RPS, 1 port panel with 1 brown adapter
EDGE8-CP08-VC Paneles de Adaptadores MTP® EDGE8®
EDGE8-CP08-VE EDGE8® Adapter Panel, MTP®, 8F, RPS, 1 port panel with 1 yellow adapter
EDGE8-CP08-VF EDGE8® Adapter Panel, MTP®, 8F, RPS, 1 port panel with 1 rose adapter
EDGE8-CP16-V1 EDGE8® Adapter Panel, MTP®, 16 F, RPS, 2 port panel with 2 black adapters
EDGE8-CP16-V2 EDGE8® Adapter Panel, MTP®, 16F, RPS, 2 port panel with 2 red adapters
EDGE8-CP16-V3 EDGE8® Adapter Panel, MTP®, 16 F, RPS, 2 port panel with 2 aqua adapters
EDGE8-CP16-V4 EDGE8® Adapter Panel, MTP®, 16F, RPS, 2 port panel with 2 green adapters
EDGE8-CP16-V5 EDGE8® Adapter Panel, MTP®, 16F, RPS, 2 port panel with 2 beige adapters
EDGE8-CP16-V6 EDGE8® Adapter Panel, MTP®, 16F, RPS, 2 port panel with 2 blue adapters
EDGE8-CP16-V7 EDGE8® Adapter Panel, MTP®, 16F, RPS, 2 port panel with 2 slate adapters
EDGE8-CP16-V8 EDGE8® Adapter Panel, MTP®, 16F, RPS, 2 port panel with 2 violet adapters
EDGE8-CP16-V9 EDGE8® Adapter Panel, MTP®, 16F, RPS, 2 port panel with 2 orange adapters
EDGE8-CP16-VB EDGE8® Adapter Panel, MTP®, 16F, RPS, 2 port panel with 2 brown adapters
EDGE8-CP16-VC EDGE8® Adapter Panel, MTP®, 16F, RPS, 2 port panel with 2 white adapters
EDGE8-CP16-VE EDGE8® Adapter Panel, MTP®, 16F, RPS, 2 port panel with 2 yellow adapters
EDGE8-CP16-VF EDGE8® Adapter Panel, MTP®, 16F, RPS, 2 port panel with 2 rose adapters
EDGE8-CP24-V1 EDGE8® Adapter Panel, MTP®, 24 F, RPS, 3 port panel with 3 black adapters
EDGE8-CP24-V2 Paneles de Adaptadores MTP® EDGE8®
EDGE8-CP24-V3 EDGE8® Adapter Panel, MTP®, 24 F, RPS, 3 port panel with 3 aqua adapters
EDGE8-CP24-V4 EDGE8® Adapter Panel, MTP®, 24F, RPS, 3 port panel with 3 green adapters
EDGE8-CP24-V5 EDGE8® Adapter Panel, MTP®, 24F, RPS, 3 port panel with 3 beige adapters
EDGE8-CP24-V6 EDGE8® Adapter Panel, MTP®, 24F, RPS, 3 port panel with 3 blue adapters
EDGE8-CP24-V7 Paneles de Adaptadores MTP® EDGE8®
EDGE8-CP24-V8 EDGE8® Adapter Panel, MTP®, 24F, RPS, 3 port panel with 3 violet adapters
EDGE8-CP24-V9 EDGE8® Adapter Panel, MTP®, 24F, RPS, 3 port panel with 3 orange adapters
EDGE8-CP24-VB EDGE8® Adapter Panel, MTP®, 24F, RPS, 3 port panel with 3 brown adapters
EDGE8-CP24-VC EDGE8® Adapter Panel, MTP®, 24F, RPS, 3 port panel with 3 white adapters
EDGE8-CP24-VE Paneles de Adaptadores MTP® EDGE8®
EDGE8-CP24-VF EDGE8® Adapter Panel, MTP®, 24F, RPS, 3 port panel with 3 rose adapters
EDGE8-CP32-V1 EDGE8® Adapter Panel, MTP®, 32F, RPS, 4 port panel with 4 black adapters
EDGE8-CP32-V2 EDGE8® Adapter Panel, MTP®, 32F, RPS, 4 port panel with 4 red adapters
EDGE8-CP32-V3 EDGE8® Adapter Panel, MTP®, 32F, RPS, 4 port panel with 4 aqua adapters
EDGE8-CP32-V4 EDGE8® Adapter Panel, MTP®, 32F, RPS, 4 port panel with 4 green adapters
EDGE8-CP32-V5 EDGE8® Adapter Panel, MTP®, 32F, RPS, 4 port panel with 4 beige adapters
EDGE8-CP32-V6 Paneles de Adaptadores MTP® EDGE8®
EDGE8-CP32-V7 EDGE8® Adapter Panel, MTP®, 32F, RPS, 4 port panel with 4 slate adapters
EDGE8-CP32-V8 EDGE8® Adapter Panel, MTP®, 32F, RPS, 4 port panel with 4 violet adapters
EDGE8-CP32-V9 EDGE8® Adapter Panel, MTP®, 32F, RPS, 4 port panel with 4 orange adapters
EDGE8-CP32-VB EDGE8® Adapter Panel, MTP®, 32F, RPS, 4 port panel with 4 brown adapters
EDGE8-CP32-VC EDGE8® Adapter Panel, MTP®, 32F, RPS, 4 port panel with 4 white adapters
EDGE8-CP32-VE EDGE8® Adapter Panel, MTP®, 32F, RPS, 4 port panel with 4 yellow adapters
EDGE8-CP32-VF EDGE8® Adapter Panel, MTP®, 32F, RPS, 4 port panel with 4 rose adapters