EDGE8® Hybrid Trunk
The EDGE8® Hybrid MTP® to LC duplex uniboot trunks combine pinned MTP connectors that connect to EDGE8 modules, and duplex uniboot LC connectors that connect directly to the electronics enabling more options for the cabling of data centers.
Fiber Category
Fiber Count
Products
| Product Number | Product Name | |
|---|---|---|
| GE57908QPNDLW100F | EDGE8® Hybrid Trunk, 8F, MTP (pinned) to lc-uniboot with 33 inch MTP / 36 inch LC legs, 50 µm multimode (OM4), Universal Hybrid polarity, pulling grip on one end, 100 ft | |
| GE57916QPNDLW100F | EDGE8® Hybrid Trunk, 16F, MTP (pinned) to lc-uniboot with 33 inch MTP / 36 inch LC legs, 50 µm multimode (OM4), Universal Hybrid polarity, pulling grip on one end, 100 ft | |
| GE57924QPNDLW100F | EDGE8® Hybrid Trunk, 24F, MTP (pinned) to lc-uniboot with 33 inch MTP / 36 inch LC legs, 50 µm multimode (OM4), Universal Hybrid polarity, pulling grip on one end, 100 ft | |
| GE57932QPNDLW100F | EDGE8® Hybrid Trunk, 32F, MTP (pinned) to lc-uniboot with 33 inch MTP / 36 inch LC legs, 50 µm multimode (OM4), Universal Hybrid polarity, pulling grip on one end, 100 ft | |
| GE57948QPNDLW100F | EDGE8® Hybrid Trunk, 48F, MTP (pinned) to lc-uniboot with 33 inch MTP / 36 inch LC legs, 50 µm multimode (OM4), Universal Hybrid polarity, pulling grip on one end, 100 ft | |
| GE57972QPNDLW100F | EDGE8® Hybrid Trunk, 72F, MTP (pinned) to lc-uniboot with 33 inch MTP / 36 inch LC legs, 50 µm multimode (OM4), Universal Hybrid polarity, pulling grip on one end, 100 ft | |
| GE57996QPNDLW100F | EDGE8® Hybrid Trunk, 96F, MTP (pinned) to lc-uniboot with 33 inch MTP / 36 inch LC legs, 50 µm multimode (OM4), Universal Hybrid polarity, pulling grip on one end, 100 ft | |
| GE579E4QPNDLW100F | EDGE8® Hybrid Trunk, 144F, MTP (pinned) to lc-uniboot with 33 inch MTP / 36 inch LC legs, 50 µm multimode (OM4), Universal Hybrid polarity, pulling grip on one end, 100 ft | |
| GE77808GPNDLW100F | EDGE8® Hybrid Trunk, 8F, MTP (pinned) to lc-uniboot with 33 inch MTP / 36 inch LC legs, bend-improved single-mode (OS2), Universal Hybrid polarity, pulling grip on one end, 100 ft | |
| GE77816GPNDLW100F | EDGE8® Hybrid Trunk, 16F, MTP (pinned) to lc-uniboot with 33 inch MTP / 36 inch LC legs, bend-improved single-mode (OS2), Universal Hybrid polarity, pulling grip on one end, 100 ft | |
| GE77824GPNDLW100F | EDGE8® Hybrid Trunk, 24F, MTP (pinned) to lc-uniboot with 33 inch MTP / 36 inch LC legs, bend-improved single-mode (OS2), Universal Hybrid polarity, pulling grip on one end, 100 ft | |
| GE77832GPNDLW100F | EDGE8® Hybrid Trunk, 32F, MTP (pinned) to lc-uniboot with 33 inch MTP / 36 inch LC legs, bend-improved single-mode (OS2), Universal Hybrid polarity, pulling grip on one end, 100 ft | |
| GE77848GPNDLW100F | EDGE8® Hybrid Trunk, 48F, MTP (pinned) to lc-uniboot with 33 inch MTP / 36 inch LC legs, bend-improved single-mode (OS2), Universal Hybrid polarity, pulling grip on one end, 100 ft | |
| GE77872GPNDLW100F | EDGE8® Hybrid Trunk, 72F, MTP (pinned) to lc-uniboot with 33 inch MTP / 36 inch LC legs, bend-improved single-mode (OS2), Universal Hybrid polarity, pulling grip on one end, 100 ft | |
| GE77896GPNDLW100F | EDGE8® Hybrid Trunk, 96F, MTP (pinned) to lc-uniboot with 33 inch MTP / 36 inch LC legs, bend-improved single-mode (OS2), Universal Hybrid polarity, pulling grip on one end, 100 ft | |
| GE778E4GPNDLW100F | EDGE8® Hybrid Trunk, 144F, MTP (pinned) to lc-uniboot with 33 inch MTP / 36 inch LC legs, bend-improved single-mode (OS2), Universal Hybrid polarity, pulling grip on one end, 100 ft |