EDGE8® Tap Harness
EDGE8® MTP® PRO to MTP PRO tap harness is used to break out the 8-fiber tap port at the rear of the EDGE8 tap module into two 4-fiber MTP PRO connectors that plug into monitoring electronics.
Fiber Category
Ferrule Material B
Outer Jacket Color
Connector Type B
Products
| Product Number | Product Name | |
|---|---|---|
| HE50308QPH-KB010F | EDGE8® Tap Harness, 50 µm multimode (OM4), 8F MTP® PRO (pinned) to LC Simplex, 8F, with 24 inch leg lengths, TIA-568 Type-B polarity, 10 ft | |
| HE5E608QPH-KB010F | EDGE8® Tap Harness, 50 µm multimode (OM4), 8F MTP® PRO (pinned) to 8F MTP PRO (non-pinned), 8F, with 24 inch leg lengths, TIA-568 Type-B polarity, 10 ft | |
| HE70208GPH-KB010F | EDGE8® Tap Harness, Bend-improved Single-mode (OS2), 8F MTP® PRO (pinned) to LC Simplex, 8F, with 24 inch leg lengths, TIA-568 Type-B polarity, 10 ft | |
| HE7E808GPH-KB010F | EDGE8® Tap Harness, Bend-improved Single-mode (OS2), 8F MTP® PRO (pinned) to 8F MTP PRO (non-pinned), 8F, with 24 inch leg lengths, TIA-568 Type-B polarity, 10 ft |