text.skipToContent text.skipToNavigation

Fiber Transition Housings, FTH-602

Corning fiber transition housing (FTH) provides an optical demarcation and interconnection point for fiber-to-the-premises (FTTP) applications. Suitable for indoor or outdoor locations, the FTH provides physical protection for the transition between provider and customer, and facilitates system testing.

Fiber entering and exiting the housing may be secured using the internal lances with the tie wraps. Slack cable is held neatly and securely using the backplate with integrated slack routing/management guides. The backplate also incorporates mounting clips for fusion or mechanical splices.

The housings are molded from an engineering grade thermoplastic selected to withstand harsh outdoor environments. These housings may be installed on a wall or secured to a vertical conduit. Unauthorized access is deterred by the security screw latch. For added security, a lock may be installed on the integrated locking hasp.

Number of Adapters
Compliance Not Available

Produits

Référence du produit Nom du produit
FTH-602-A0100 Fiber Transition Housing, FTH-602, 1 SC APC simplex adapter, hex security screw, 3 meters slack storage
FTH-602-A1100 Fiber Transition Housing, FTH-602, 1 SC APC simplex adapter, ground post, hex security screw, 3 meters slack storage
FTH-602-U1000 Fiber Transition Housing, FTH-602, no adapters, ground post, hex security screw, 3 meters slack storage